XLP770/2GPLCRCR
Description
HPM Excel Grid & plate 2 gang. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Standard size grid and coverplate
- 2 Gang
- Plate Size: 73mm x 117mm
- Mounting Centres 84mm
- Colour: Gloss Cream
- Ready to accept any 770 module HPM mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001164791 | |
| Inner Carton | 10 | 9321001185345 | 130mmW x 77mmH x 200mmD |
Documentation
Data Sheets & Others |

Data Sheets & Others