XLP777WEWE
Description
HPM Excel Horizontal double powerpoint. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Double powerpoint
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Horizontal
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 120.0mmW x 70.0mmH x 10.0mmD | 115.7 | ||
| Inner Carton | 10 | 9321001126577 | 174.0mmW x 124.0mmH x 163.0mmD | 1.2 | |
| Outer Carton | 120 | 9321001291619 | 370.0mmW x 405.0mmH x 330.0mmD | 14.4 | 14.8 |
| Pallet | 3240 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity