You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLTD770/1WE

Excel - Vertical time delay switch Timer 1-10mn 2 wire 400VA 240V a.c. white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001164883

Description

Keep control of loads with this Excel timer switch. Programmable from 1 to 10 mn in increments of 1mn, rated at 400VA and compatible with most loads, making it an easier way to achieve energy-management.

  • Programmable 1 to 10mn
  • 1mn increments
  • Compatible with CFL loads
  • 400VA rating
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 3 9321001171966 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.