You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLV787PLSS

HPM Excel Vertical Single Power Point Coverplate Stainless Steel

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

Excel coverplate vertical for single powerpoint. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Coverplate for Excel single powerpoint
  • Plate Size: 73mm x 117mm
  • Colour: Stainless Steel
  • Vertical

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001159339
Inner Carton 10 9321001480679 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 100 9321001480686

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.