e-catalogue 2025

Description

HPM rotary switch. Turn the dolly up to 180° for 3 positions. Equipped with an M100 motor and rated 15AX (suitable for fluorescent lamps). Ideal for auto-off-manual selection, bi-directional switching for blinds and screens, and multi-speed control. Features a great design suitable for all interior styles. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. Perfect for both residential and commercial applications

  • Rated 15AX, X rating for fluorescent loads as well
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 180' rotation with 3 positions
  • Single pole (SP)
  • Motor rating is M100
  • Applications include Auto-off-Manual selection (typically sensors), bi-direction switching for blinds and screens, and multi speed control
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001375562
Inner Carton 10 9321001375579 130mmW x 70mmH x 175mmD
Outer Carton 200 9321001375586 370mmW x 370mmH x 295mmD
Pallet 7200

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.