You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM787/15NWE

Legrand Como 15A Horizontal Single Power Point with Neon White

Saleable Location AUS/NZL
Base Unit Barcode 9321001438274
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

The Legrand Como 15A Horizontal Single Power Point with Neon in White is a refined, modular solution designed to deliver reliable power access with enhanced visibility. Its horizontal layout and integrated neon indicator make it ideal for environments where power status needs to be clearly identified.

  • Red LED indicator (externally wired)
  • More fixing options - 4 corners
  • Mounting Centres 84mm
  • Plate dimensions: 116 x 72mm
  • Cut-out size: 95 x 50mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0
Inner Carton 6 9321001439257 163.0mmW x 163.0mmH x 131.0mmD 0.77
Outer Carton 72 9321001440239 500.0mmW x 333.0mmH x 262.0mmD 9.78

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.