You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM400THWE

Legrand Como 2 Wire 400VA Horizontal Trailing Edge Rotary Dimmer

Saleable Location AUS/NZL
Item Dimensions 116.0mmW x 72.0mmH x 8.0mmD

Description

Designed for smooth, quiet operation and modern living, the Legrand Como 400VA Trailing Edge Rotary Dimmer offers precise lighting control with a soft-start feature that extends lamp life. Its horizontal layout and easy-grip rotary knob make it ideal for residential and assisted living environments where comfort and usability are key.

  • Quiet dimming operation
  • Soft start - turns lamps on gradually to prolong lamp life
  • Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
  • Can be preset to homeowners’ comfort level
  • Easy grip knob
  • Cut-out size: 95 x 50mm
  • Supports trailing edge dimming technology, making it compatible with a wide range of LED and incandescent lighting.
  • Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001438342 110.0
Inner Carton 6 9321001439325 163.0mmW x 163.0mmH x 131.0mmD 0.79
Outer Carton 72 9321001440307 330.0mmW x 250.0mmH x 250.0mmD 10.039999

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.