033554
Description
Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e). They are supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 sets of numbered, coloured stickers from 1 to 24 (white, grey, red, blue, green, yellow) Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers. Panels ensure automatic earthing of each connector. The RJ 45 connectors on the panels and units are identical and have a tailored ergonomic design.
- Legrand cabling system LCS² category 6A, 6 and 5e - additional products and doublers
- Patch panels are 19’’ in size and are equipped with 4 units (24 RJ 45 Cat. 5e).
- Units are equipped with 6 RJ 45 Cat. 5e. connectors Units are delivered with a set of stickers.
- No need for cable ties: the cable stays in the cable guide.
- Panel: DC01 galvanised sheet steel
- Breakdown voltage M 1000 V
- Max. number of connections/disconnections: 5 without re-preparing the wire
- Endurance: 2500 operations (plug-in/pull-out)
- IK03
- Operating temperatures: -40°C to +70°C
- Humid heat 21-day cycle
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 2 | 116.0mmW x 65.0mmH x 155.0mmD |
| Outer Carton | 24 | 240.0mmW x 170.0mmH x 410.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets