You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033564

LCS² Category 6 - Unit of 6 RJ45 Connectors - UTP 8 contacts

Saleable Location AUS/NZL
Item Dimensions 111.6mmW x 43.8mmH x 12.55mmD

Description

The patch panels are 19” and equipped with 4 patch units (24 x Cat. 6 RJ 45 sockets). Cat. 6 units and panels are suitable for small commercial installations. They are supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 sets of coloured labels, numbered from 1 to 24 (white, grey, red, blue, green, yellow). They are supplied with a set of non-numbered coloured labels. The panels offer automatic earthing of each connector with Legrand enclosures.

  • Legrand cabling system LCS² category 6 - patch panels, blocks of connectors
  • The patch panels are 19” and equipped with 4 patch units (24 x Cat. 6 RJ 45 sockets).
  • Cat. 6 units and panels are suitable for small commercial installations.
  • Supplied with a set of non-numbered coloured labels.
  • STP connectors are fitted with a steel ring enabling a 360° Earth connection.
  • Max. number of connections and disconnections: 5 without refreshing the wiring.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335649
Inner Carton 2 116.0mmW x 65.0mmH x 155.0mmD
Outer Carton 24 240.0mmW x 170.0mmH x 410.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.