You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033591

LCS² Category 6A 19 Patch Panel Blanking Plate Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 111.6mmW x 43.8mmH x 12.55mmD

Description

From the equipment room through to workspaces, and also suitable for highly critical applications, LCS2 solutions are used to access (and control access to) the VDI network.

  • Legrand cabling system LCS² fibre optic - 19 fibre optic drawers and fibre sockets
  • Fitted with 6 x LCS2 RJ 45 connectors cat. 6A with fast connection thanks to integrated crimping, with wiring schemes T 568 A and T 568 B
  • Supplied with colour labels
  • Conform to standards ISO/IEC 11801 Ed. 2.0, amendment 2, EN 50173-2 and TIA/EIA 568C
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335915
Inner Carton 10 145.0mmW x 77.0mmH x 185.0mmD
Outer Carton 100 298.0mmW x 206.0mmH x 398.0mmD

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.