You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit

  • Breaking capacity of 70kA, according to EN/IEC standard 60947-2, suitable for protection of commercial and middle power installations - Compliant with NEMA AB?1
  • Rated insulation voltage of 800V - Rated impulse withstand voltage of 8kV
  • Electronic release with adjustment of Ir, Isd, tr, tsd on the MCCB with LCD screen - Instantaneous protection If = 5kA
  • Supplied with fixing screws, connection plate for bars and insulated shields (phase barriers) - Can be fitted cage terminals, spreaders, rear terminals
  • Can be equipped with earth leakage module, residual current relay, auxiliaries (shunt release, undervoltage release, auxiliary contact), rotary handle, motor-driven handle and locking accessory
  • Can be mounted on plate in XL³ or XL³ S cabinets and enclosures
  • Climatic condition according to IEC/EN 60947-1 Annex Q, Cat. F subject to temperature, humidity, vibration, shock and salt mist
  • DPX3 platform provide a complete project approach in premium market segment, offering a range completely suitable for high power application
  • DPX³ 630 is the answer for the competition in the project sub-segment
  • Earth leakage features can be achieved by adding a dedicated module at the bottom of the breaker itself

Volumetrics

Contents Barcode
Base Unit 1 3414970378767

Documentation

icon Data Sheets & Others
icon Range Guide
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.