You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

DLI150TRIWE

HPM DLI 10W LED Tri-Colour Recessed Downlight White 150mm

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001463757
Item Dimensions 175.0mmW x 80.0mmH x 175.0mmD

Description

The HPM DLI Integrated Driver LED 10W Tri-Colour Dimmable Downlight offers a functional design and classic finish, adding a touch of contemporary lighting to any room. Ideal for all areas of the house, it delivers maximum brightness with just 10W, ensuring limited power consumption. The light colour selector on the back allows you to switch between Warm White, Natural White and Cool White to suit any style.

  • Integrated dimmable driver compatible with trailing edge dimmers
  • Smooth dimming range
  • IP44 rating suitable for outdoor undercover areas
  • High quality flame retardant plastic construction
  • Screw-less terminal cover for easy, hard-wired connection
  • 1m flex cord and plug for quick and easy installation
  • Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
  • 10mm recessed diffuser for reduced glare
  • IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 525.0 560.0
Outer Carton 24 9321001463788 560.0mmW x 425.0mmH x 372.0mmD 12.6 13.49
Pallet 432

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Photometry
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.