You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Monobloc vandal-proof digital audio visual entrance panel with wide angle colour camera, display and alphanumeric keypad for direct apartment call, address book search (up to 4000 residents), and door lock release with code.

  • Direct control of an electric door lock 18V-4A impulsive, 250 mA holding current (30 ohm max)
  • Can be configured physically or using a PC with the specific software
  • Flush mounted or wall mounted installation (with specific box item 308026 sold separately)
  • Wide angle video vamera
  • Night vision LEDs
  • Automatic brightness adjustment
  • Operating temperature (-25) – (+70) °C
  • Angle of vision: horizontal 124°, vertical 100°
  • Protection index: IP54
  • Protection index against mechanical impact: IK07

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543479636
Outer Carton 1 8005543479636 220.0mmW x 99.0mmH x 390.0mmD 4.217

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.