You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Power supply for 2 WIRES system in 6 DIN modular enclosure. The output provides two power supplies in very low safety voltage to be used alternately and NOT at the same time. To be used in audio, video or mixed audio video systems.

  • Electronically protected against overload and short circuit by means of an intergrated fuse
  • SELV double insulation safety device
  • Operating temperature (-10) - (+55)°C
  • Installation must be in accordance with the regulations of the country of use

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543545324 106.0mmW x 85.0mmH x 85.0mmD 268.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.028

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.