You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

664165/D

Legrand 360 LED Guard Die-Cast Aluminium NiMh Battery Bulkhead - DALI

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 9321001457930
Item Dimensions 360.0mmW x 360.0mmH x 145.0mmD

Description

The Legrand 360 LED Die-Cast Aluminium Bulkhead is a durable and energy-efficient lighting solution designed for wall or ceiling installation in both indoor and outdoor environments. Featuring a robust die-cast aluminium body with an IK10 impact rating and IP65 weatherproof protection, it delivers reliable performance in high-traffic and harsh conditions.

  • Switched maintained – operates continuously when powered, with the option to switch off as needed, ensuring consistent illumination in both normal and emergency conditions
  • Supports continuous illumination with integrated DALI (Digital Addressable Lighting Interface) control, enabling intelligent dimming, monitoring, and automated testing within a building management system.
  • Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
  • Provides directional light distribution with a photometric classification of C0 - D80 | C90 - D80 (ceiling mount), ensuring effective and compliant illumination for emergency lighting applications
  • Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
  • Larger and more powerful, the 360 model provides broader light coverage, making it perfect for expansive areas or where greater visibility is needed.
  • Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
  • Designed in Australia
  • Compliance: AS/NZS2293, AS/NZS60598
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.