75003000
Description
Zucchini is a range of lighting and power busbars and accessories which are ideal for distributing power for lighting and low power applications. The range is simple, performs well and easy to install, making it a popular choice with installers and end users alike. Busbar suspension brackets allows mounting the busbar on the ceiling and wall. They can be assembled anywhere on the busbar, or on distributing frames, while maintaining the system IP55 protection index.The Zucchini 75003000 is a Type A Busbar Hanger. It is available to hold weights of up to 60Kg
- LB PLUS
- HOLDING UP TO 60KG
- TYPE A BUSBAR
- IP55
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Brochures
Instruction Sheets
Environmental Profile