You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

75005000

ZUCCHINI PLUG WITH SELECTION PHASE 16A

Saleable Location AUS/NZL
Base Unit Barcode 8033777079094
Item Dimensions 62.0mmW x 47.0mmH x 115.0mmD

Description

Zucchini is a range of lighting and power busbars and accessories which are ideal for distributing power for lighting and low power applications. The range is simple, performs well and easy to install, making it a popular choice with installers and end users alike. 16 A Tap-off plugs. Crimp contacts, made with self-extinguishing plastic, available in version with selection of phase and three phase.The Zucchini 75005000 is a 16A, Phase Selection Tap-Off Plug. It is unfused and white in colour.

  • LB PLUS
  • Rated current 16A
  • Rated voltage 400V
  • IP55

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.