You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

75220102D

ZUCCHINI STRAIGHT ELEMENT LB PLUS DATA 406 6 CONDUCTORS IN=40 A - IP55 - LENGTH 3 M - 4+4 OUTLETS

Saleable Location AUS/NZL
Item Dimensions 35.0mmW x 46.0mmH x 3000.0mmD

Description

LB PLUS is the range of busbars for the distribution of energy and lighting from 25 to 63 A with 10, 16, and 25 A Plugs. With LB PLUS the line becomes extremely flexible, with the possibility to adapt the system to any development. It can adapt the system to any changes in the room. The construction characteristics of this busbar system make it possible for it to be used in a wide range of solutions, from small/medium service sector applications (offices, hotels, sports establishments, shopping centres), up to industrial dwellings (factories, workshops, production plants, …)

  • LB PLUS DATA
  • Rated current 40A
  • Rated voltage 400V
  • IP55

Volumetrics

Contents Barcode
Base Unit 1 8033777170357

Documentation

icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.