You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

75241002

ZUCCHINI LEFT FEED UNIT (TYPE A) + LEFT END COVER, FOR LB PLUS DATA - VERSION 63A 4 CONDUCTORS

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 8033777078127
Item Dimensions 115.0mmW x 85.0mmH x 227.0mmD

Description

LB PLUS is the range of busbars for the distribution of energy and lighting from 25 to 63 A with 10, 16, and 25 A Plugs. With LB PLUS the line becomes extremely flexible, with the possibility to adapt the system to any development. It can adapt the system to any changes in the room. The construction characteristics of this busbar system make it possible for it to be used in a wide range of solutions, from small/medium service sector applications (offices, hotels, sports establishments, shopping centres), up to industrial dwellings (factories, workshops, production plants, …) Lb Plus type A straight element. Closed and ribbed section bar in galvanised steel.

  • LB PLUS
  • Rated current 63A
  • Rated voltage 400V
  • IP55
  • TYPE A

Volumetrics

Contents
Base Unit 1

Documentation

icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.