You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Linea 3000 2-Wires audio pushbutton panel. It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max).

  • White LED backlit name plate
  • Protection degree IP54
  • Protection against mechanical impact: IK10
  • Can be configured for one-family or two-family installation

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543565216 124.0mmW x 50.0mmH x 204.0mmD 499.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 9.5

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.