You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

346040

Bticino 230V a.c. 600mA 6 DIN Module Power Supply

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 8005543480700

Description

2 wire audio system power supply 110 – 240 Vac 50 – 60 Hz. On the output it supplies 26 Vdc rated low voltage, and a maximum rated current of 600 mA.

  • Electronically protected against overload and short circuit by means of an intergrated fuse
  • SELV double insulation safety device
  • Operating temperature 5 - 45°C
  • Installation must be in accordance with the regulations of the country of use

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.