LFS0520BL
Description
Think ' fabulous al fresco fun' with LEANA. With its sleek, contemporary design, IP65 weatherproof rating and long-lasting LED globe, LEANA is the perfect Floodlight for adding sparkle to your outdoor area. The light is also equipped with multiple levels of luminosity to suits all your ambiance needs. Sleek to the eye, low on the power bill and brilliant for creating moods, you can't go wrong with LEANA. Designed with a PIR sensor, it detect automatically any presence within a 6 meter range.
- 1200 lumens - With automatic passive infrared (PIR) sensor.
- 15 Watt
- 25 000 hours lifespan
- adjustable head 130°
- IP65 weatherproof
- Wall or ceiling mounting bracket
- Die cast aluminium construction
- Cool white light
- 5 Year Warranty
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 9321001465157 | 353.0 | 400.0 |
Outer Carton | 36 | 9321001465218 | ||
Pallet | 1728 |
Documentation
Data Sheets & Others | |
Instruction Sheets |