EVHDMIUSBGR
Description
The HPM VIVO™ HDMI & USB Socket is ideal for TV & AV installations, allowing you to connect devices behind walls, giving a much cleaner look than traditional methods of cable management. The sleek design will complement any decor while its interchangeable cover plate allows customization according your taste.
- HDMI 3.0
- USB 2.0
- 150mm extension lead for easier connection
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Easy and Fast installation
- Cut-out size: 56 x 96mm
- Plate dimensions: 119 x 85 mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001466482 | 133.0mmW x 264.0mmH x 40.0mmD | 85.2 | |
Inner Carton | 5 | 9321001467731 | 174.0mmW x 124.0mmH x 163.0mmD | 0.53 | |
Outer Carton | 60 | 9321001468950 | 272.0mmW x 515.0mmH x 387.0mmD | 7.51 |
Documentation
Brochures |