e-catalogue 2024

AR770USB1CMWE

Arteor Type C 60W USB Charger Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001469889
Item Dimensions 101.0mmW x 54.0mmH x 101.0mmD

Description

With a staggering Power Delivery of 60W over a single Type C port, this USB charger is able to charge larger electronic equipment such as laptops at full speed.

  • 60W Power Delivery
  • Single port type C
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Charging module to be installed in wall cavity
  • Requires Excel Life switch plates or powerpoints with extra mechanism hole for installation
  • Suitable for all commercial and residential installations
  • Overload protection on output (USB circuit)
  • Low standby power consumption: < 0.1W
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001469889
Outer Carton 12 9321001469995 200.0mmW x 83.0mmH x 200.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.