EMUSB1CWE
Description
With a staggering Power Delivery of 60W over a single Type C port, this USB charger is able to charge larger electronic equipment such as laptops at full speed.
- 60W Power Delivery
- Single port type C
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Charging module to be installed in wall cavity
- Overload protection on output (USB circuit)
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Compatible with Excel Life™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001469858 | |
| Outer Carton | 12 | 9321001469964 | 200.0mmW x 83.0mmH x 200.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity