770USB1CMWE
Description
With a staggering Power Delivery of 60W over a single Type C port, this USB charger is able to charge larger electronic equipment such as laptops at full speed.
- Power delivery 60W
- Single port Type C
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Charging module installed in wall cavity
- Requires Excel Life switch plates or powerpoints with extra mechanism hole for installation
- Suitable for all commercial and residential installations
- Overload protection on output (USB circuit)
- Low standby power consumption: < 0.1W
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001469902 | |
Outer Carton | 12 | 9321001470014 | 200.0mmW x 83.0mmH x 200.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |