ED777USB1CBL
Description
The Excel Life Dedicated Plate Double Powerpoint with a single Type C USB charger delivers an outstanding 60W of charging capacity. This turbocharged product will charge large electronic devices in no time, such as laptops, consoles or printers. Perfect for offices, classrooms, cafes, hotels, or home office and lounge rooms in Residential environments.
- 1 High-Powered 60W Type C charging port for latest device technology
- Low standby power consumption < 0.07W
- Internal safety shutters for extra safety (powerpoint)
- Indoor use only
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001469926 | 0.258 | 0.41 | |
| Outer Carton | 12 | 9321001470038 | 330.0mmW x 250.0mmH x 250.0mmD | 3.096 | 5.42 |
Documentation
Declaration of Conformity |

Declaration of Conformity