682430
Description
A complete range of innovative and aesthetic design outdoor LED floodlighting for a robust, energy efficient solution that will stand the test of time.
- 6100 lumen output
- 4000K colour temperature
- IP66
- Impact rating IK08
- Nominal circuit power 60W
- CRI>80
- Long life LEDs (L70 @ 50,000 hours) reduce maintenance costs
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001458104 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |