e-catalogue 2024

572077

Legrand Arteor 3A 15W Double USB Type A+C Charger Module White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414971007239
Item Dimensions 136.0mmW x 70.0mmH x 88.0mmD

Description

For recharging portable devices such as phones, smartphones, tablets, loudspeakers, watches, game consoles, powerbanks. Compatible with Arteor International Series coverplates.

  • Used for charging the battery of a portable device without a mobile charger with USB Type-C plug
  • Standby consumption
  • Conform to IEC 62684-2011-01
  • Supplied without cord
  • 2 modules
  • White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971007239 52.0mmW x 73.0mmH x 70.0mmD 74.0
Outer Carton 20 3414971320666 200.0mmW x 130.0mmH x 296.0mmD 1.62

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.