e-catalogue 2024

K4286C2

Bticino Living Now 5V 3A Type C 2 Module Dual USB Charger Mechanism

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543622445
Item Dimensions 45.0mmW x 45.0mmH x 41.0mmD
Video youtube

Description

The Living Now 5V 3A Type C USB Charger mechanism is for quick charge of a compatible single electronic device up to 3,000 mA or simultaneous charging of two devices up to 1,500 mA.

  • 3A charging capacity
  • 5V d.c. output
  • Dual Type C ports
  • 2 Module
  • 230V a.c. input
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543622445 55.0mmW x 60.0mmH x 58.0mmD 65.55 69.0
Outer Carton 1 54.0mmW x 60.0mmH x 58.0mmD 0.06

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.