You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Convert your standard 240V powerpoint to a smart outlet using the Living Now with Netatmo Smart 16A Module. The module allows you to control your electrical appliances remotely via the Home + Control app or through voice when paired with a compatible voice assistant.

  • Compatible with any electrical appliance or large household appliance
  • Protects against overloads (16A maximum)
  • Measures instantaneous and total electricity consumption
  • Easily installed installed with existing power standard power outlet paired with a standard depth flush-mounting box
  • Create customised scenarios for different zones within the home
  • Schedule connected devices to come to life, adding simplicity to the daily schedule
  • Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
  • Module only, requires grid and key cover to complete the installation
  • Requires the prior installation of Living Now with Netatmo connected starter pack
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543612606 54.0mmW x 60.0mmH x 58.0mmD 46.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 7.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.