You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4411C

Living Now with Netatmo Smart 3 Wire 2 Way 1 Module Dimmer

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543668290
Item Dimensions 22.0mmW x 45.0mmH x 40.0mmD

Description

The Living Now with Netatmo connected dimmer switch module is easily installed in place of an existing flush-mounted switch. Compatible with both traditional and dimmable bulbs, this module allows you to control your lighting remotely through the Home+Control app or by voice.

  • Equipped with an auxiliary entry for a mechanical push button
  • LED indicator with locator function
  • Requires a standard depth flush mounting box (40mm)
  • Create customised scenarios for different zones within the home
  • Push-notifications to stay informed of home status
  • Schedule connected devices to come to life, adding simplicity to the daily schedule
  • Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
  • Module only, requires grid and key cover to complete the installation
  • Requires the prior installation of Living Now with Netatmo connected starter pack
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 47.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 4.72

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.