You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Gain the power and convenience of a connected home with the Living Now with Netatmo Gateway Starter Kit. Turn lights on and off, adjust roller shutters, and control electrical equipment with ease. The starter kit includes the essential home/away wireless master switch to initiate the linking of all connected devices.

  • Transform a standard 240V electrical installation into a smart electrical installation
  • Home+Control is the App that makes it simple to supervise the Living Now Smart system using iOS and Android mobile devices
  • Energy consumption monitoring of your appliances using your smartphone, check daily, monthly and yearly consumption
  • Program the activation of lights, shutters and loads connected to sockets
  • Schedule connected devices to come to life, adding simplicity to the daily schedule
  • Includes 240V a.c. gateway and battery-operated clip-in wireless master switch
  • Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
  • Wireless master switch can be installed anywhere that is convenient in the home with the supplied CR2032 battery and adhesive strips
  • Zigbee radio technology; Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN)
  • Modules only, requires key covers to complete the installation
  • The starter pack is pre-paired at the factory. Never perform a factory RESET on the Gateway and the wireless general control at the same time, as this may render them unusable
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 83.0
Outer Carton 1 8005543671986

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.