e-catalogue 2025

EM770/32RANGEMW

Excel Life - Engraved rocker switch mechanism 1 way 32A 240V a.c. RANGE engraved Matt White

Saleable Location AUS/NZL
Base Unit Barcode 9321001504122
Item Dimensions 23.0mmW x 23.0mmH x 30.0mmD
Video youtube

Description

Excel Life 32A Single Throw Single Pole mechanism, with engraving RANGE at the front

  • 32A rocker switch (20AX fluorescent rated)
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Colour: Matt White
  • Can be fitted with an LED ring kit (EM770LEDWE)
  • Engraved 'RANGE'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001504429 99.0mmW x 49.0mmH x 99.0mmD
Outer Carton 120 9321001504726

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.