e-catalogue 2025

EC777USB2IACWE

Excel Life - Common plate - Double Powerpoint 10A 230-240V a.c. with integrated USB charger A+C 2.4A - White

Saleable Location AUS/NZL
Base Unit Barcode 9321001505051
Item Dimensions 118.0mmW x 74.0mmH x 10.0mmD

Description

Thanks to its compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.

  • Integrated dual USB charger Type A + C ports
  • 2.4A charging capacity (USB)
  • Overload protection (USB)
  • Suitable for use with wall boxes
  • Low standby power consumption < 0.07W (USB)
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 121 x 78mm
  • Plate thickness: 10mm
  • 12 Month Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 6 9321001505112
Outer Carton 72 9321001505174

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.