ED777USB2IACUG
Description
Featuring a compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.
- Integrated dual USB charger Type A + C ports
- 2.4A charging capacity (USB)
- Overload protection (USB)
- Suitable for use with wall boxes
- Low standby power consumption < 0.07W (USB)
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Colour: Urban Grey
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 140.0mmW x 190.0mmH x 55.0mmD | 0.144 | 0.146 | |
Inner Carton | 6 | 9321001505099 | 163.0mmW x 163.0mmH x 131.0mmD | 0.864 | 1.026 |
Outer Carton | 72 | 9321001505150 | 499.0mmW x 333.0mmH x 262.0mmD | 10.368 | 12.812 |
Documentation
![]() |
|
![]() |
|
![]() |