You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

574342

ARTEOR with Netatmo 3 Wire 150W 1 Module Smart Dimmer Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Barcode 3414971961838
Item Dimensions 45.0mmW x 45.0mmH x 22.5mmD

Description

The ARTEOR With Netatmo Smart Dimmer 3 Wire allows you to control your lighting remotely via the Home + Control app or by voice. With the ability to control up to 150W, it can drive powerful LED loads.

  • Max load power : 150W under 230V~, all loads leds includedMax load power : 150W under 230V~, all loads leds included
  • Compatible with traditional or dimmable bulbs, including LED. Dimmer activatable via Home + Control App
  • LED indicator with locator function which can be activated in the app
  • Equipped with an auxiliary entry for a mechanical push button
  • Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
  • Easily installed in place of an existing switch and requires a standard depth flush mounting box (40mm). Compatible with claw frames. Does not require the installation of a bleeder
  • Control your lights with your voice using a vocal assistant
  • The use of ON/OFF mode is compatible with all type of loads, dimmable or not
  • Easy to use with multi-zone ergonomics
  • Requires the prior installation of an ARTEOR with Netatmo connected starter pack. For use as a 2-way switch, it is necessary to associate the installation with one or more wireless commands or wire it with a mechanical push button.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 60.0mmW x 27.0mmH x 65.0mmD 40.85 43.0
Outer Carton 24 3414971976481 140.0mmW x 125.0mmH x 210.0mmD 1.12

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.