You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Enables the remote control (ON / OFF) of electrical loads (like water heater swimming pool pumps, heaters and charging plug for electric cars) using a smartphone with Home + Control app and / or by using a voice assistant. This connected version also offers functions such as; Energy consumption: automatically generated energy consumption information is available for the wired devices connected to the circuit. Scheduling: automatic opening and closing action scenarios based on a timeline. (daily/weekly/specific event such as “holidays”)

  • Requires prior installation of a “with Netatmo” connected gateway 412181
  • Multifunction silent contactor (< 10 dB)
  • 20 A, 100 - 240 VA - 50/60 Hz
  • Conforming to standard IEC/EN 60669-2-1
  • Can be used to control (ON/OFF) any type of load remotely (water heater, heating, swimming pool pump, charging socket for an electric vehicle, etc)
  • Peak/off-peak function
  • Allows the user via the Legrand Home + Control app to: enter the contactor operating mode (peak/off-peak or ON/OFF) according to the nature of the load (water heater or other load)
  • Measure and track consumption (kWh) of the controlled circuit
  • Control another single or three-phase contactor > 20 A
  • Directly control electrical appliance up to 4800 W, or motors up to 2400 VA, or sockets for electric vehicles up to 16 A VE
  • Self-protected upstream control terminals: no need for protection such as a 2 A circuit breaker or a fuse (remove this circuit breaker if already present when replacing a standard latching relay)
  • Allows insertion of a supply busbar
  • Screw terminals
  • Width: 1 x 17.5 mm module

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 57.0 119.0
Inner Carton 1 84.0mmW x 55.0mmH x 97.0mmD 0.18
Outer Carton 10 3414971795570 265.0mmW x 118.0mmH x 305.0mmD 0.82

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.