e-catalogue 2025

574326

Arteor with Netatmo 1 Module Wireless Clip-In Grid Switch Champagne

Saleable Location AUS/NZL
Item Dimensions 22.5mmW x 45.0mmH x 43.0mmD

Description

Wireless control for ON/OFF, dimming or connected socket outlet. Can be installed in lieu of an existing switch in the Arteor grids. Programmed using the Legrand Home + Control App to control up to 20 smart switches, dimmers or sockets. Can be used as a two-way switch or to control a lighting group.

  • 1 module
  • Wireless lighting and socket outlets control for an ON/OFF, dimmer, centralisation function
  • Supplied with key cover and CR2032 battery
  • Equipped with an LED indicator (configuration)
  • Hidden reset button used to return to factory settings
  • Up / Down controls for on / off scenarios
  • LED indicator
  • IP21 D protection against solid bodies and or liquids
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • For installation with existing Arteor with Netatmo starter pack and socket outlets, switches (with dimmer option) and / or connected lighting micromodules
  • LC001358 - Radio transmitter
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972024549 27.0mmW x 65.0mmH x 60.0mmD 34.0
Outer Carton 24 3414972096027 140.0mmW x 125.0mmH x 210.0mmD 0.895

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.