574295
Description
Centralised control for wired roller shutter/curtain switches. Can be installed in place of an existing switch. Can be programmed using the Legrand Home + Control App to control up to 20 roller shutter/curtains switches
- 1 module
- Connected wireless control for roller shutters/curtains
- Supplied with key cover and CR2032 battery
- Equipped with an LED indicator (configuration)
- Hidden reset button used to return to factory settings
- Up, down and stop actions
- LED indicator
- IP21 D protection against solid bodies and or liquids
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- For installation with existing Arteor with Netatmo starter pack and blind controllers
- LC001330 - Shutting actuator for bus system
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972024464 | 60.0mmW x 27.0mmH x 65.0mmD | 34.0 | |
| Outer Carton | 24 | 3414972096041 | 140.0mmW x 125.0mmH x 210.0mmD | 0.895 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity