You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

574276

Arteor with Netatmo 1 Module Wireless Clip-In Grid Switch Magnesium

Saleable Location AUS/NZL
Item Dimensions 90.0mmW x 82.0mmH x 13.0mmD

Description

Wireless control for ON/OFF, dimming or connected socket outlet. Can be installed in lieu of an existing switch in the Arteor grids. Programmed using the Legrand Home + Control App to control up to 20 smart switches, dimmers or sockets. Can be used as a two-way switch or to control a lighting group.

  • 1 module
  • LED indicator with low battery warning
  • Includes replaceable battery with an 8-year life
  • 2.4 GHz radio technology
  • LC001358 - Radio transmitter
  • Pair up to 40 dimmer switches, lighting micromodulesor power outlets (20 per double switch button) and control them all with a single press of the wireless switch
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972024389 34.0
Outer Carton 24 3414972096003 140.0mmW x 125.0mmH x 210.0mmD 0.895

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.