418891
Description
The future-ready Type A Residual Current Circuit Breaker with Over Current Protection (RCBO) and integrated flexible black neutral tail is compatible with DIN rail or Chassis in Distribution boards, featuring a positive contact indicator for control. It provides protection against short circuits and overloads, and isolation of electrical circuits, protecting people from direct and indirect contact and protecting installations from insulation faults.
- 6kA Breaking capacity
- 30mA Sensitivity
- Fast wiring with flexible neutral tail 900mm long (black), stranded
- Compact size 90mm height
- 6A Rated
- Type A - detect AC and DC component faults
- Side QR code provides a quick access to instruction manual
- Compatible with prong or fork type busbars
- DIN rail or Chassis mount
- Bi-Connect (fork and prong terminals located on line side)
- Neutral out Active out located on the Load side
- C Curve
- 230/240V~
- 50/60 Hz Frequency
- Complies with AS/NZS 61009.1
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972389259 | 110.0mmW x 80.0mmH x 37.0mmD | 150.0 | 162.0 |
Outer Carton | 60 | 3414972389266 | 350.0mmW x 175.0mmH x 358.0mmD | 10.01 |
Documentation
Data Sheets & Others | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |