059056
Description
Communication kit for controlling functions embedded in the charging station and configuring the charging station remotely from a smartphone or PC via IP or Wi-Fi
- Access control: for association with centralised readers Cat.No 0 767 04 or standalone readers via the Wiegand protocol
- MODBUS RS 485 (one MODBUS address per single charging station and two MODBUS adresses per double charging station)
- For connecting the charging station to the installation’s IP network and ensuring its compatibility with the following protocols:OCPP 1.6, 2.0MODBUS RS 485 (one MODBUS address per single charging station and two MODBUS adresses per double charging station)
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970955760 | 146.0mmW x 84.0mmH x 216.0mmD | 304.9 | 321.0 |
Inner Carton | 1 | 146.0mmW x 84.0mmH x 216.0mmD | 0.321 | ||
Outer Carton | 1 | 400.0mmW x 289.0mmH x 600.0mmD | 6.76 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |