059006
Description
The Green'up Premium charging stations allows you to recharge cars in mode 3 with single-phase 230V- 32A connection. When connected to the IP or Wifi network with the included communication kit, it allows remote control from a smartphone, a digital tablet or a PC. The RFID reader will be able to read different 13,56MHz badges to give access to the charge. Thanks to OCPP protocol embedded, the charging station can be supervised by charging point operator.
- Ready to use by several users (badges access) and can be controlled remotely through IP network
- Protection 6mA DC embedded against residual direct current that allow tu use upstream RCD type A or F
- Possibility to control of hours or low hours by command such as contactor, clock, switch (dry contact input 12 V=)
- Possibility of adjusting the delivered power. (3.7/4.6/5.7/7.4 kW) or (16/20/25/32 A)
- Deferred start of the charge (3/6/9) by simply pushing on the front panel of the charging station
- Charging station ready to be installed with its communication kit and RFID reader embedded within the unit
- Supplied with wall mounting kit
- For floor mounting, specific pedestral ref. 0 590 52 in option
- Local wireless communication via embedded Bluetooth for configuration and control of charging station via smartphone or tablet using the IOS or Android compatible app.
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972087247 | 300.0mmW x 170.0mmH x 400.0mmD | 4196.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |