e-catalogue 2024

Description

RFID system (identification via RFID badge, integrated RFID encoder reader) available on metal charging stations with communication kit Cat.No 0 590 56

  • Supplied with 1 badge to be activated
  • Additional badges to be ordered separately Cat.Nos 0 767 11/12/13
  • Can read the following formats : ISO 14443A, ISO 14443B, ISO 18092, ISO 15693
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970955777 275.0mmW x 230.0mmH x 330.0mmD 2508.0

Documentation

icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.