058002
Description
To charge your electric or hybrid vehicle, this charging station is connected in three-phase 400V - 32A and allows a charge of 1 car, complete safety in Mode 3 with DC protection. Light weight and compact, can be fixed on a wall.
- Local wireless communication via Bluetooth: update, configur and control of the charging station via smartphone, tablet via App.
- Remote IP wireless communication with the communication kit ref. 0 590 56, sold separately
- External command by contactor, clock, switch (dry contact input 12 V=)
- Adjustable power locally in the device or remotely through app or web pages
- Deferred start of the charge (3/6/9hrs) by simply pushing on the front panel of the charging station
- Supplied with wall mounting kit. Terminal to be installed with a base ref. 0 590 52 for floor mounting.
- Local wireless communication via embedded Bluetooth for configuration and control of charging station via smartphone or tablet using the IOS or Android compatible app.
- Additional communication kit allows remote management such as OCPP or using RFID badge reader kit for user access management, sold separately
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972126052 | 300.0mmW x 170.0mmH x 400.0mmD | 4160.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |