e-catalogue 2024

058044

Green'up Premium 1 Phase 7,4kW 32A Mode 3 Metal 2-Point EV Charging Station

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414972126045
Item Dimensions 243.0mmW x 430.0mmH x 740.0mmD

Description

To charge your electric or hybrid vehicle, this charging station is connected in single-phase 230V - 32A and allows a charge of 2 cars, complete safety in Mode 3 with DC protection. With a metal protection cover, it is resistant to shocks and bad weather conditions.

  • Local wireless communication via Bluetooth: update, configuration and control of the charging station via smartphone, tablet via App. EV charges.
  • Remote IP wireless communication with the communication kit ref. 0 590 56, sold separately
  • External command by contactor, clock, switch (dry contact input 12 V=)
  • Adjustable power localy in the device or remotly through app or web pages
  • Restricted access by RFID badge with the optional RFID reader ref. 0 590 59
  • Saves space and installation time thanks to its two sides equipped with sockets. This charging station offers the advantage of two terminals in one.
  • Local wireless communication via embedded Bluetooth for configuration and control of charging station via smartphone or tablet using the IOS or Android compatible app.
  • Additional communication kit allows remote management such as OCPP or using RFID badge reader kit for user access management, sold separately
  • Wall mounting kit provides a solid support for installation, sold separately - 059053
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972126045 270.0mmW x 530.0mmH x 635.0mmD 23300.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.