e-catalogue 2024

059005

Green'up Premium 1 Phase 3 - 3.7kW to 4.6kW - 16A to 20A Mode 3 Plastic EV Charging Station Kit

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414972087230
Item Dimensions 140.0mmW x 295.0mmH x 365.0mmD

Description

The Green'up Premium charging stations allows you to recharge cars in mode 3 with single-phase 230V-16A or 20A connection. When connected to the IP or Wifi network with the included communication kit, it allows remote control from a smartphone, a digital tablet or a PC. The RFID reader will be able to read different 13,56MHz badges to give access to the charge. Thanks to OCPP protocol embedded, the charging station can be supervised by charging point operator.

  • Ready to use by several users (badges access) and can be control remotely through IP network
  • Protection 6mA DC embedded against residual direct current that allow tu use upstream RCD type A or F
  • Possibility to control of hours or low hours by command such as contactor, clock, switch (dry contact input 12 V=)
  • Possibility of adjusting the delivered power. (3.7/4.6 kW) or (16/20 A)
  • Deferred start of the charge (3/6/9) by simply pushing on the front panel of the charging station
  • Charging station ready to be installed with its communication kit and RFID reader embedded within the unit
  • Supplied with wall mounting kit
  • For floor mounting, specific pedestral ref. 0 590 52 in option
  • Local wireless communication via embedded Bluetooth for configuration and control of charging station via smartphone or tablet using the IOS or Android compatible app.
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972087230 295.0mmW x 160.0mmH x 390.0mmD 4375.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.