You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

574250

Arteor with Netatmo Smart 4 Speed 100VA Fan Controller Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 42.0mmW x 45.0mmH x 45.0mmD

Description

The ARTEOR with Netatmo Smart Fan Controller Mechanism makes controlling fans simpler and more efficient than ever. Desgined for AC fans up to 100W, its sleek build includes LED indicators for easy configuration and speed adjustment. The Smart Fan Controller also allows for voice control using a vocal assistant, enabling users to easily adjust the fan settings with a simple command.

  • Compatible with AC fans up to 100W
  • To be installed into Arteor grid and plate. Vertical or Horizontal mounting possible
  • Equipped with LED indicators to display configuration and speed settings
  • Can be paired with wireless fan controls
  • Functions include ON/OFF/4 SPEEDS
  • Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
  • 3 ways to control for better user convenience: Standard press on the wall controller, via smart phones and tablets or voice control
  • Requires the installation of a ... with Netatmo connected starter kit beforehand
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971830400 20.0 21.0
Outer Carton 1 257.0mmW x 104.0mmH x 298.0mmD 0.82

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.