e-catalogue 2024

EV777USBN2ACGR

VIVO Double Powerpoint with Type A+C 15W USB Charger Mechanism Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001524298
Item Dimensions 119.0mmW x 85.0mmH x 50.0mmD

Description

Double Powerpoint With USB charger. Enjoy the combo ports A & C type 15W, enabling you to charge 2 smartphones simultaneously at full speed.

  • 15W Charging capacity
  • Type A+C ports
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Compact size
  • Overload protection (USB circuit)
  • Low standby power consumption: < 0.1W
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Indoor use only
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 86mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001524298 127.0mmW x 163.0mmH x 83.0mmD 31.5 36.5
Outer Carton 50 9321001524595 257.0mmW x 260.0mmH x 330.0mmD 0.468

Documentation

icon Data Sheets & Others
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.